UM-BASIC 72 PROFIL L235CM KMGY
-
Profile
1831237
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, profile width (internal): 72 mm, length: 2350 mm, depth: 19.8 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
Different base profiles, each with three PCB levels
Module covers of different geometries can be positioned in any way
Compatibility with many standard connection technologies
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods