INTERBUS Generation 4 controller boards for PCs
The intelligent controller boards, IBS PC ISA SC/I-T and IBS PC 104 SC-T provide PCs with two INTERBUS interface connections with Generation 4 functionality that can be programmed with high-level languages.
The IBS PC 104 SC-T is a software-compatible variant in the internationally standardized PC/104 format.
For the operating system, Windows NT, Windows 95 and DOS, there are drivers that permit access to the controller board via a simple interface.
The new intelligent IBS PC SC HLI application interface allows you to create powerful INTERBUS applications using C, C++, Delphi or Visual Basic quickly and easily. The IBS CMD SWT G4 software can be used to parameterize the INTERBUS system by integrating an export filter for IBS PC SC HLI.
The system packages offer includes an economy version consisting of the controller board, the manuals, all the drivers, and CMD.
IBS PC ISA SC/I-T
-
Termination board
2719234
PC controller board in ISA format, with electrical isolation
Maksuton lataus saatavilla.
Ladattavat tiedostot