NBC-R4ACS/0,5-94F/OE - Patch cable
1113204

Patch cable, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, PUR halogen-free, water blue RAL 5021, Plug straight RJ45 / IP20, on free cable end, cable length: 0.5 m

Tuotetiedot









Yhteensopivat tuotteet


Edut

Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)