NBC-R4ACB/60,0-94B/OE - Patch cable
1866705

Patch cable, Ethernet CAT5 (1 Gbps) (1 Gbps), 8-position, shielded, Plug bottom RJ45 / IP20, on free cable end RJ45, cable length: 60 m

Tuotetiedot








Yhteensopivat tuotteet


Edut

Compact angle
Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 1 Gbps (CAT5)