Program and configuration memory for storing application programs and other files in the file system of the PLC, with license key for the function block libraries.
The function blocks for the PDPI controllers from Phoenix Contact are licensed, i.e., a fee is charged for each controller on which blocks subject to a license are to be used. During runtime the blocks check the license stored in the controller and are then enabled or can be used for a limited time in demo mode.
Please observe the specified performance data of your controller(s) and check that they are suitable for your application.
For users who do not use the function block libraries, the program and configuration memory is also available without a license as an option.
SD FLASH 256MB PDPI PRO
-
Program/configuration memory
2700552
Program and configuration memory, plug-in, 256 MB with license key for licensing the PDPI - PRO function block for precise multi-channel controllers with self-optimization, additional functions: e.g., for setpoint processing, for heating and cooling functions.
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
License key for licensing the PDPI - PRO functional block
Program and configuration memory, plug-in, with license key for function block libraries
For storing application programs and other files in the file system of the PLC