VL3 PPC - Panel PC
1376798

Is being prepared to meet the requirements of the CRA

IP66-rated industrial panel PC (PPC) with an 11th generation Intel® processor with up to 64 GB RAM and support for two M.2 2280 SSDs. A variety of I/O options are available, including wireless LAN.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Edut

11th generation Intel® Core™ or Celeron® processor
15.6-, 18.5-, and 21.5-inch FHD multi-touch displays
One DP++ port
Supports TPM 2.0 and Intel® AMT
I/O expansion options
Optional wireless LAN
Supports two M.2 SSDs