VC-D-AF - Panel-mount flange
1855319

Panel mounting flange for screw locking, for fixing the crimp contact insert to the housing panel, with two M3 threaded holes and one M4 threaded hole

Tuotetiedot








Yhteensopivat tuotteet


Edut

Pin and socket contacts can be used on both the plug and device sides
Contact carriers have two further capacitive PE contacts
The connection data of 250 V/10 A corresponds to that of the HEAVYCON DD series
Contact types meet the requirements of IEC 60352/DIN EN 60352