WP 07T/WS - Web panel
2700307

Web panel, 17.8 cm / 7"-TFT display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, MicroBrowser, without bus system.

Tuotetiedot








Edut

Easy device replacement - the visualization project is saved on the PLC (web server)
Micro browser (WebVisit client) integrated as standard in all devices
Display available in sizes from 8.9 cm (3.5") to 38.1 cm (15")
Short startup time
Easy installation, low installation depth, and compact design
Low maintenance costs, as projects are only adapted once