WP 07T/701900
-
Web panel
2913687
Web panel, 17.8 cm / 7"-TFT display (Resistive industrial touch screen), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, MicroBrowser, without bus system.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Easy device replacement - the visualization project is saved on the PLC (web server)
Short startup time
Easy installation, low installation depth, and compact design
Neutral front