TD 1030T - Touch panel
2701257

Touch panel, 7.1 cm / 2.8"-TFT display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 4 colors, Cortex™-M3 120 MHz, without, 1 x Ethernet (10/100 Mbps), RJ45, Keil RTX (RTOS), PC Worx, without bus system

Tuotetiedot








Yhteensopivat tuotteet



Edut

Nano browser (WebVisit Client) integrated as standard in all devices
Easy device replacement - the visualization project is saved on the PLC (web server)
Neutral front
Easy installation, low installation depth, and compact design
Low maintenance costs, as projects are only adapted once
Short startup time
No additional visualization software: parameterization instead of visualization