User interface for Nanoline controllers. 8-line, 20-character backlit display provides operation and setup information to the user. Numeric and directional buttons allow entry and selection of data into the controller. Mounted remotely.
NLC-OP2-LCD-076-4X20
-
Operator terminal
2701945
Remote user interface for Nanoline and ILC 1... controllers. RS-232 interface allows mounting up to 15 m away.
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Numeric (0 - 9), direction (up, down, left, right), and Enter keys can be used to input custom messages
Displays messages prompting user input
The hot-swappable design enables use as a service tool and for security
Provides access to view all I/O points, registers, flags, timers, counters, program flags, and system flags