OPT-60DC/230AC/ 2 - Miniature solid-state relay
2982184

Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 60 V DC, output: 24 - 253 V AC/2 A

Tuotetiedot







Yhteensopivat tuotteet



Edut

Vibration and shock resistant
RT III-proof (wash-proof)
Wear-free and durable
Switching power of up to 24 V DC/5 A
Zero voltage switch at AC output
Can be soldered on PCB