STP 4-2
-
Marker carriers
0810575
Marker carriers, snaps into ST 1,5... spring-cage terminal blocks, can be marked with UC-TM 4, UC-TMF 4, UCT-TM 4, UCT-TMF 4, ZB 4, or ZBF 4, gray (RAL 7042), unmarked, mounting type: plug in, text field height: 10.5 mm, text field width: 4 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
The labeling areas of wired multi-level terminal blocks are increased by using marker carriers
Depending on version, the marker carriers are inserted in the holders on the upper terminal block level