TML (EX9,5)R TR CUS - Marker strip
0824475

Marker strip, Roll, can be ordered: by line, labeled according to customer specifications, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 9.5 mm, Number of individual labels: 1, text field height: 9.5 mm, text field width: 40000 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

The self-adhesive marker strips from the SK marking range mark products without a marker groove, ideal for marking COMBICON connectors
The TML labeling range offers the option of subsequent labeling of zack marker strip and flat zack marker strip materials using a marking foil
Labeling service: Phoenix Contact can custom-label all TML ... markers in accordance with your requirements