US-EMLP (85,6X54) RD CUS - Plastic label
0830850

Plastic label, Card, red (RAL 3001), labeled, mounting type: adhesive, text field height: 54 mm, text field width: 85.6 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

PVC material flammability rating V0 in accordance with UL 94
The markers, which are supplied as uniform cards, can be labeled quickly, easily, and cost-effectively using the THERMOMARK CARD
The perforated markers and labels are easy to separate and can be easily fitted
The sheets provide space for including function texts
The US-EMLP ... UniSheet labeling range includes self-adhesive device markers with good adhesive properties