IB IL TEMPCON 300 UTH-B-PAC - Inline function terminal
2819613

Inline temperature controller, compact, complete with accessories (connector and labeling field) with 4 channels, 4 thermocouple inputs, 8 binary outputs (24 V, 70 mA), 1 input for recording the total current of heating elements, limited to 4 channels.

Tuotetiedot







Yhteensopivat tuotteet



Edut

The Inline multi-channel temperature controller is a freely parameterizable slave for the Inline installation system.
Limited to 4 closed-loop control circuits
Transmission speed 500 kbps