AXL BK S3 - Bus coupler
2688116

Axioline bus coupler for Sercos (including bus base module and connector)

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot







Edut

Typical cycle time of the Axioline F local bus is around 10 μs
Sercos III
2 RJ45 connections
Diagnostic and status indicators
Runtime in bus coupler is negligible (almost 0 µs)
Up to 63 additional Axioline devices can be connected
Firmware can be updated
Minimum Sercos III cycle time of 31.25 µs