The fieldbus PA multiplexer headstation allows the integration of standard Radioline I/O modules to a Profibus PA network. The FB-MUX/HS/PA has five profile software versions for different IO configurations.
FB-MUX/HS/DAIO/PA
-
Multiplexer
1005329
The FB-MUX/HS/DAIO/PA head station can be used with up to three, 6-channel Digital-Analog-Input-Output modules (RAD-DAIO6-IFS). This configuration can be used as a combination digital and analog I/O solution.
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Connection of all I/O field signals with standard PROFIBUS PA cable
Easy integration into host system with an EDD-, GSD-, or DTM-data file
Scalable according to application needs
UL listed
Five application-specific head stations allow simple implementation in the field
Suitable for ATEX Zone 2
No software needed thanks to a pre-configured head station
IECEx CoC