ESL (25X6) CUS - Insert strip
0801999

Insert strip, Sheet, can be ordered: in sheets, labeled according to customer specifications, mounting type: insert, Number of individual labels: 252, text field height: 6 mm, text field width: 25 mm

Tuotetiedot







Yhteensopivat tuotteet



Edut

Phoenix Contact: KMK 1, KMK HP (25x6), KMK UV (25x6) plastic cable markers
Due to their special shape, the ESL 25x6 insert labels fit perfectly into the KMK ...(25x6) marker carriers
The material file can be downloaded under the PROJECT COMPLETE software under Downloads – “Software update – Marking”