ITC 8113 - Tablet PC
2403738

Configurable tablet PC with 33.8 cm/13,3" TFT display (projected capacitive multi-touch screen). Configurable: Processor, mass storage and operating system, for example.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Edut

Work on the go without interruption, as the battery can be replaced during operation
Sound and proven handling, thanks to enclosed monocoque frame
Large visualization, thanks to 13.3" display with Full HD resolution
Optimum performance for every application, thanks to Intel® Celeron® and Intel® Core™ processors
Stable connections via WLAN and Bluetooth