STTB 2,5/2P-PE - Protective conductor double-level terminal block
3040067

cross section
pitch

Protective conductor double-level terminal block, connection method: Spring-cage/plug-in connection, 1st and 2nd level connection left, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/15, NS 35/7,5, color: green-yellow

Tuotetiedot









Yhteensopivat tuotteet



Edut

These mixed versions combine the advantages of double-level feed-through terminal blocks and ground terminal blocks of the same shape
The PE/L and PE/N types feature a protective conductor contact with the DIN rail in the lower level, while the upper level is designed as a feed-through level
Tested for railway applications
Potential routing on two levels