RVT-AL/ST 3,2/10 - Blind rivet
3240511

Blind rivets, Ø 3.2 mm, 10 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Tuotetiedot







Yhteensopivat tuotteet



Edut

Compact, ergonomically shaped pliers
Special rivets are available for fixing RW... and UW... high-current panel feed-through terminal blocks that are specifically designed for terminal blocks
3 inserts for rivet diameter of 2.4 mm ... 3.2 mm, 4 mm, and 4.8 mm ... 5.0 mm