IB IL 24 BR/DC - Inline terminal
2742036

Inline extension module, for brake control in connection
with Inline power terminal blocks, brake module for 24 V DC brakes

Tuotetiedot







Yhteensopivat tuotteet


Edut

Motor current monitoring
Motor control via OUT process data
Safe isolation between mains voltage and 24 V supply voltage in accordance with EN 50178
Diagnostic and status indicators
Integrated electronic motor protection in accordance with IEC 60947-4
Connection option for an external passive brake module
Hand-held operator panel mode