MICROFOX-SP_DB - Diagonal cutter
1212806

Electronic diagonal cutter, with opening spring, tapered head, angled (21°), without chamfer, type of packaging: with holder for sales display (backcard)

Tuotetiedot








Yhteensopivat tuotteet


Edut

Opening spring for uniform, smooth opening
Ergonomically designed two-component handles for fatigue-proof and non-slip use
Through-connected joint for permanent stability and optimum distribution of force
Mirror-polished and oiled metal surfaces, which provide maximum rust protection
Made from special high-grade tool steel