MICROFOX-SP-1_DB - Diagonal cutter
1212807

Electronic diagonal cutter, tapered head, without chamfer, with opening spring, non-reflective phosphate-treated surface, punched version, type of packaging: with holder for sales display (backcard)

Tuotetiedot









Yhteensopivat tuotteet


Edut

Opening spring for uniform, smooth opening
Ergonomically designed two-component handles for fatigue-proof and non-slip use
Through-connected joint for permanent stability and optimum distribution of force
Mirror-polished and oiled metal surfaces, which provide maximum rust protection
Made from special high-grade tool steel