MICROFOX-PC_DB - Needle-nose pliers
1212800

Electronic needle-nose pliers, 45° angle, smooth gripping surface, with opening spring, type of packaging: with holder for sales display (backcard)

Tuotetiedot









Yhteensopivat tuotteet


Edut

Opening spring for uniform, smooth opening
Ergonomically designed two-component handles for fatigue-proof and non-slip use
Through-connected joint for permanent stability and optimum distribution of force
Made from special high-grade tool steel
Mirror-polished and phosphate-treated metal surfaces for optimum rust protection and no glare when working