MICROFOX-P ESD_DB - Needle-nose pliers
1212799

ESD electronic needle-nose pliers, smooth gripping surface, with opening spring, non-reflective coating and phosphate-treated, 2-component handle, type of packaging: with holder for sales display (backcard)

Tuotetiedot








Yhteensopivat tuotteet


Edut

Opening spring for uniform, smooth opening
Ergonomically designed two-component handles for fatigue-proof and non-slip use
Through-connected joint for permanent stability and optimum distribution of force
The special conductive plastic handles ensure slow and safe removal of electrostatic energy according to standards and directives such as DIN EN 61340-5
Made from special high-grade tool steel
Mirror-polished and phosphate-treated metal surfaces for optimum rust protection and no glare when working