SUBCON-PLUS M2 - D-SUB bus connector
2761839

D-SUB connector, 9-pos., male connector, two 35° cable entries, bus system: CAN, SUCONET K1, K2 (MOELLER), S-BUS (Saia), J-BUS (Merlin Gerin), pin assignment: 2, 3, 4, 5, 7, 9 to two screw connection terminal blocks

Tuotetiedot









Yhteensopivat tuotteet



Edut

Separate terminal blocks for each cable
Assembly under field conditions
High transmission speed
Easy assembly thanks to knurled screws
High level of EMC
Flexibility in terms of cable entry selection
Can be used universally
Change to the D-SUB orientation through a reversible connection block