Two cable infeeds are often required on the D-SUB plugs used in order to build fieldbus systems with RS-485 interfaces. The SUBCON-PLUS plugs range fulfills this requirement and routes the connection to screw terminal blocks – however, duplicated – for two cables. This means clarity during wiring and it simplifies every startup. These plugs are of course also shielded against EMC influences with a metallized housing. In addition, by placing the connection block in either the upper or lower shell, it is possible to select the cable infeed on site from the right or left .
    
  
  SUBCON-PLUS M1
   - 
  D-SUB bus connector
    
      2761826
      
      
    
  
      D-SUB connector, 9-pos., male connector, two 35° cable entries, bus system: Modbus, Modbus Plus, BITBUS, ARCNET, MULT/MININET (B&R), SYSTEM 2003 (B&R), P-NET, pin assignment: 1, 2, 3, 5, 6, 8 to two screw connection terminal blocks
Tuotetiedot
Yhteensopivat tuotteet
Edut
Separate terminal blocks for each cable
        Assembly under field conditions
        High transmission speed
        Easy assembly thanks to knurled screws
        High level of EMC
        Flexibility in terms of cable entry selection
        Can be used universally
        Change to the D-SUB orientation through a reversible connection block