NBC-R4AC/1,0-93C/OE - Network cable
1076685

Network cable, Ethernet, 4-position, Plug straight RJ45 / IP20, on free cable end / IP20, cable length: 1 m

Tuotetiedot








Yhteensopivat tuotteet


Edut

Perfect for industrial applications
Compact angle
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 100 Mbps (CAT5)