FOC-SJ:14-ST/.../.../...
-
FO patch cable
1417723
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone and UV resistant, for fixed indoor installation, variable length
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Tuotetiedot
Yhteensopivat tuotteet
Edut
Reliable even in EMC-sensitive applications
Fast data transmission for demanding applications
Flexible installation, thanks to PVC outer sheath
Including individual test report
Universal installation cables for fixed installation indoors and outdoors (direct underground installation not permitted)
2.2 mm single-core wires made from extremely hard-wearing polyvinyl chloride (PVC)
PROFINET type B for flexible use
Robust cable for use in harsh environments
Halogen-free, ozone, and UV resistant