FOC-RUGGED-FLEX-1013/IP20/... - FO patch cable
2901549

Highly flexible POF round cable (IP20 heads only) for use in drag chains. Individual elements made from extremely wear-resistant polyamide (PA). The cable is halogen-free, ozone and UV resistant, and has a rugged polyurethane (PUR) outer sheath.

Tuotetiedot








Edut

Highly flexible round cable for use in trailing cables or drag chains
Rugged polyurethane (PUR) outer sheath
2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
Designed for an alternating bending frequency of up to 5,000,000 cycles
Halogen-free, ozone, and UV resistant