FOC-RUGGED-1012/IP20/... - FO patch cable
2901548

Robust POF installation cable for assembly (IP20 heads only) for installation in stationary systems and machines with individual elements made of polyamide (PA), halogen-free, ozone and UV resistant, with reinforced polyurethane (PUR) outer sheath

Tuotetiedot








Edut

Robust installation cable for installation in stationary systems and machines
For indoors
Designed to meet increased requirements in terms of tensile and lateral loads
Reinforced polyurethane (PUR) outer sheath
2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
Halogen-free, ozone, and UV resistant