FOC-LC:AA-LC:AA-OS2:D01/3 - FO patch cable
1115632

Single-mode OS2 duplex jumper, LC-LC, APC polishing, length 3 m
 

Tuotetiedot








Yhteensopivat tuotteet


Edut

Glass fiber optical, 8-shaped FO cable jumper
Singlemode patch cable for indoor installation
Excellent mechanical and optical properties
Indoor use, suitable for FO distribution and termination devices
Made of halogen-free flame-retardant material, RoHS compliant
All components satisfy UL 94, V0
Satisfies industry standards for optical and mechanical properties
Insertion loss ≤0.5 dB (varies depending on the condition)
Connector with UPC polishing for optimum attenuation values