CUTFOX-SE LM - Diagonal cutter
1212833

Electrician's diagonal cutter, angled design, with stripping and crimp area, size: 180 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

Precision cutting edge for soft and hard wire
Cutting harder materials with minimal effort due to high leverage
Special tool steel for permanent use
Can strip (1.5 mm² and 2.5 mm²), crimp (1.5 mm² ... 2.5 mm²), cut brass screws, and bend eyes (diameter: 4, 5, 6 mm)
Ergonomically shaped two-component handles for fatigue-free and non-slip use