A/U CM - Cover profile
5021110

U profile cover, for covering terminal strips, internal dimensions: 100 x 40 mm, 2 mm thick, produced according to length specifications, additionally required: 2 E/UK end brackets or E/U end clips and 2 VAH cover brackets, maximum supply length: 1.6 m

Tuotetiedot








Yhteensopivat tuotteet



Edut

Large-surface labeling with AP-ES insert strips
Cover profiles provide protection against unauthorized actuation of terminal strips