VIP-2/SC/FLK16/ISP 4AI 2DMU - Passive module
2903869

VARIOFACE Professional (VIP) module for Siemens ET200 ISP controllers. Interface to HART analog input, 4 channel. 125 V AC/DC, 1 A rating, 2 wire.

Tuotetiedot









Edut

Interface from field devices to HART® analog input 6ES7134-7TD00-0AB0 card
I/O marking for field wiring clearly identified when device is mounted
Compact design reduces space requirements in the control cabinet
A single, metal mounting foot allows easy installation and removal to the mounting rail
Integrated ZB channel allows flexible marking of device