AXC CLOUD-PRO - Controller
2402985

Axiocontrol for communicating with the PROFICLOUD. For controlling Axioline I/Os directly. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector plug and marking field.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Yhteensopivat tuotteet



Edut

Integrated UPS for targeted shutdown of the application
Increased resistance to EMI
2x Ethernet interfaces (integrated switch)
SD card up to 2 GB as optional plug-in parameterization memory
Web server HTML5 and JAVA
Configuration via USB
Up to 63 AXIO I/O modules can be mounted side by side
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Cloud controller for decentralized use of I/Os
Free engineering with PC Worx Express (IEC 61131-3)