FB-8-AL
-
Junction box
2316200
Aluminum field junction box with 8 ports for use in hazardous locations. Includes FB-ET trunk module, Plugtrab base with option for surge protection plug, and DIN rail space for up to 6 device couplers.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Includes an FB-ET trunk line module and enables the installation of additional couplers and PT plugs
Busbar and shield clamps
Entries for the trunk line (input/output) and breather connections
Cable glands, plugs, and breather must be ordered separately
Developed specifically for field device coupler systems
Each housing has M20 ports and can be configured as desired