FB-15-SS
-
Junction box
2316190
Stainless steel field junction box with 15 ports for use in hazardous locations. Includes FB-ET trunk module, Plugtrab base with option for surge protection plug, and DIN rail space for up to 12 device couplers.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Busbar and shield clamps
Includes an FB-ET trunk line module and enables the installation of additional couplers and PT plugs
Entries for the trunk line (input/output) and breather connections
Cable glands, plugs, and breather must be ordered separately
Developed specifically for field device coupler systems
Each housing has M20 ports and can be configured as desired