VC-AMC 4 - Contact carrier
1583877

connection method

Contact carrier, Range of articles: VARIOCON, design: VC2, color: light gray, number of positions: 4, rated voltage: 690, rated current: 70 A, Connectors may only be connected/disconnected when under no load.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Simply snap into the VC-AR... panel cutout and you're done
No need for panel mounting flange
Crimp contacts are released using a flat-bladed screwdriver