KMV 44X9,6 - Cable marker
0812007

Cable marker, Stainless steel label, unmarked, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, cable diameter range: 1 ... 63 mm, mounting type: Assembly with cable ties, Number of individual labels: 1, text field height: 9 mm, text field width: 23 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

Easy assembly with UNIFOX-CT M7,9
Secured using stainless steel cable binders
Cable markers for marking cables and conductors with larger cross sections
The individual stainless steel markers are pushed onto the corresponding holders