UM-BASIC 108-PROFIL L295 KMGY
-
Profile
1091499
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, profile width (internal): 108 mm, length: 2950 mm, depth: 19.8 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
Different base profiles, each with three PCB levels
Module covers of different geometries can be positioned in any way
Compatibility with many standard connection technologies
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods