SACC-E-M8MS-5CON-M10/0,5 DN - Device connector front mounting
1424234

Device connector front mounting, DeviceNet™, 5-position, Pin, straight, M8, B-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm2, PVC litz wire

Tuotetiedot









Yhteensopivat tuotteet


Edut

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
Standard pin assignments and codings for signal transmission with a uniform design-in design