SACC-E-M8FS-8CON-M10/3,0
-
Device connector front mounting
1056232
Device connector front mounting, 8-position, Socket, straight, M8, A-coding, on free cable end, Individual wires, cable length: 3 m, 0.14 mm2, PVC litz wire
Tuotetiedot
Yhteensopivat tuotteet
Edut
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
Standard pin assignments and codings for signal transmission with a uniform design-in design