SACC-E-M8FS-4CON-M8/2,5 - Device connector front mounting
1263391

Device connector front mounting, 4-position, Socket, straight, M8, A-coding, on free cable end, Individual wires, cable length: 2.5 m, 0.25 mm2, PVC litz wire

Tuotetiedot








Yhteensopivat tuotteet



Edut

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
Standard pin assignments and codings for signal transmission with a uniform design-in design