SACC-M12FS-4SC - Connector
1513237

Connector, 4-position, Socket straight M12, coding: A, Spring-cage connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm

Tuotetiedot








Yhteensopivat tuotteet

Edut

Safe use in the field, thanks to a high degree of protection
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces