EV-T2M3SOW-3AC32A-0,33M-E2A1 - Cable set for infrastructure charging socket
1551124

CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 480 V AC, Gen 2, Accessories, Single wires, length: 0.33 m, Plug-in mounting, Step cut, Ferrules, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2

Tuotetiedot








Yhteensopivat tuotteet



Edut

Protected against overheating with precise temperature measurement
Flexible mounting and easy maintenance with plug-in cables
Available with your logo on request - for consistent branding of your charging station
Waterproof and dirtproof due to fully molded contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space