CHARX T2M3SOW-3AC32-0,3M - Cable set for infrastructure charging socket
1737283

CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 480 V AC, Gen 3, Accessories, Single wires, length: 0.3 m, Plug-in mounting, with pin contacts on one side, compatible with type 2 infrastructure charging sockets at charging stations for electromobility (EVSE), IEC 62196-2

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot








Yhteensopivat tuotteet



Edut

Flexible mounting and easy maintenance with plug-in cables
Uniform, space-saving installation space
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001