CGS 50 - Cable guiding system
3071400

Cable guiding system, with closed swivel joint, depth: 140.5 mm, width: 68 mm, height: 218 mm, diameter: 42 mm, color: gray

Tuotetiedot









Yhteensopivat tuotteet

Edut

High-grade elastic and mechanically resilient plastic, certified according to UL 94 for flammability rating: V0
Mechanical cable protection and bundling, thanks to protective covers that can be attached without tools
Integrated flanges with strain relief make assembly quick and easy
Easily plan cable harnesses: the cable length is predefined through the swivel arm
Cable routing for the control cabinet door can be planned in the CAD system, thanks to the defined installation space and swivel range
Route preassembled cables and wires easily, thanks to the patent-pending swivel joint